Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

8 dBi Omni Antenna 2.4-2.5 GHz, SMA Plug Fiberglass Radome, 2:1 Max VSWR

Product ID: PE51OM1026

Pricing

QuantityPrice
1-24$160.99
25-49$152.94
50-99$144.89
100-249$138.45
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 116
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Antenna TypeOmni
PolarizationVertical
Minimum Frequency2.4 GHz
Maximum Frequency2.5 GHz
Connector 1 PolarityStandard
Connector SeriesSMA
Connector GenderPlug
Impedance50 Ohm
Maximum Input VSWR2:1

Description

8 dBi Omni Antenna 2,400-2,500 MHz SMA Plug Connector

Pasternack’s PE51OM1026 is a high performance 5G / LTE outdoor omni directional standard antenna specifically designed for cellular networks, is in stock at our production facility certified to ISO 9001:2015 that ship same day internationally. The 8 dBi omni Antenna operates within a range of 2.4 GHz-2.5 GHz and comes with SMA Type plug Connector which is ideal for 5G, LTE, CDMA, LPWAN/IoT/M2M applications including LoRA, LTE-M, and NB-IOT. Manufactured to the highest international standards, our commercial grade, vertical polarized omni antenna with heavy duty steel mast mounting brackets and a lightweight fiberglass radome is ideally suited for all weather operation.

Pasternack's type SMA connectorized PE51OM1026 antenna has a horizontal HPBW tolerance of Degrees and vertical HPBW tolerance of Degrees with 100 Watts max input power. The single band standard omni directional antenna has a type SMA plug standard polarity threaded connector, gain nominal of 8 dBi gain and can be used to broadcast cellular LTE signals. The model PE51OM1026 designed specifically for the outdoors has an operational temperature between -40° to 85° deg C, and can withstand a wind velocity of up to 100 MPH.

Ideal for point to multipoint use in large open areas such as base station installations or large campuses the antenna has an impedance of 50 Ohms and max input power of 100 Watts. The mounting pole diameter is between in - 2.38in, and operates on the 2.4 GHz cellular band. Pasternack’s PE51OM1026 with white colored fiberglass Radome has passed through a rigorous Quality Management System (QMS) and comes from a facility certified to ISO 9001:2015. The part number PE51OM1026 is a omni directional standard series antenna with a single band type and has a 8 dBi gain nominal.

The included mounting bracket and hardware for this single band omni antenna with fiberglass radome, makes it very easy to install. The standard omni directional 2.4 GHz band antenna with vertical polarization eliminates the need to purchase different antennas for each frequency. Pasternack's experts on high performance 5G / LTE outdoor antennas are on hand to assist you with any inquiries on 8 dBi standard omni directional 2.4 GHz-2.5 GHz SMA Type plug connector antennas. Order our LTE outdoor omni directional standard antenna PE51OM1026, 7 days a week, 24 hours a day using our on-line ordering system with no MOQs (minimum order quantity) and same-day shipping via UPS or FedEx.