In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

25 dBm IP3, 6 dB NF, 14 dBm P1dB, 3 GHz to 8 GHz, Low Phase Noise Amplifier 11 dB Gain, SMA

Product ID: PE15A1035
Product discontinued.
Search for alternative Low Noise Amplifiers or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Gain11 dB
Power Output14 dBm P1dB
Frequency, Min3 GHz
Frequency, Max8 GHz
DesignLow Phase Noise
Current, DC Max250 mA
Connector SeriesSMA

Description

25 dBm IP3, 6 dB NF, 14 dBm P1dB, 3 GHz to 8 GHz, Low Phase Noise Amplifier 11 dB Gain, SMA

PE15A1035 low phase noise amplifier from Pasternack (also known as LNA) is featured in our extensive in-stock RF amplifier selection. Our connectorized low phase noise amplifier uses SMA connectors at . This SMA low phase noise amplifier has a minimum frequency of 3 GHz and maximum frequency of 8 GHz. The typical gain of this radio frequency amplifier is 11 dB.

low phase noiseLNA amplifier PE15A1035 is rated at Volts DC maximum and 250 mA. Our low phase noise radio frequency LNA amp is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. This coaxial millimeter wave low phase noise amplifier can ship worldwide the same day of the purchase as with our other available RF parts.