Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

8 inches Edge Length, Trihedral Corner Reflector, Gray

Product ID: PEWRL0800

Pricing

QuantityPrice
1-4$1,340.00
5-9$1,286.40
10-24$1,232.80
25-99$1,179.20
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Product Type Trihedral Corner Reflector
Edge Length 8
Body Material Aluminum
Reflector Surface Plating Gold Chem Film

Description