8 Section Bandpass Filter With SMA Female Connectors Operating From 17.2 GHz to 21.2 GHz With a 4 GHz Passband
Product ID:
PE87FL1007
Pricing
Quantity | Price |
1-9 | $580.00 |
10-24 | $551.00 |
25-49 | $522.00 |
50+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 17
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector-In Series | SMA |
Connector-In Gender | Female |
Connector-Out Series | SMA |
Connector-Out Gender | Female |
Bandpass Min Frequency | 17.2 GHz |
Bandpass Max Frequency | 21.2 GHz |
RF Filter Design | Combline |
Impedance | 50 Ohm |
Maximum Insertion Loss | 1 dB |
Maximum Power | 2 Watts |
Description
8 Section Bandpass Filter With SMA Female Connectors Operating From 17.2 GHz to 21.2 GHz With a 4 GHz Passband
Bandpass filter PE87FL1007 from Pasternack is part of our extensive in-stock RF components for sale. Our band pass filter is manufactured with SMA connectors that are female and in a 8 section design. This 8 section SMA bandpass filter for has an insertion loss of 1 dB and a maximum power of 2 Watts.
Frequency range of this band pass filter is 17.2 GHz to 21.2 GHz and the passband is 4 GHz. PE87FL1007 bandpass filter for band is one of over 40,000 RF, microwave and millimeter wave components supplied by Pasternack. Our 8 section bandpass filter can be bought and shipped worldwide the same-day as with our other in-stock RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.