8 Way 4.1/9.5 Mini DIN Power Divider from 698 MHz to 2.7 GHz Rated at 30 Watts
Product ID:
PE20DV1039A
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series In | 4.1/9.5 Mini DIN |
| Connector Gender In | Female |
| Minimum Frequency | 698 MHz |
| Maximum Frequency | 2.7 GHz |
| Number of Output Ports | 8 Port |
| Impedance | 50 Ohm |
| Maximum Input Power | 30 Watt |
Description
8 Way 4.1/9.5 Mini DIN Power Divider from 698 MHz to 2.7 GHz Rated at 30 Watts
PE20DV1039A 8 way 4.1/9.5 Mini DIN power divider (also known as a 4.1/9.5 Mini DIN coaxial power splitter) is rated for a minimum frequency of 698 MHz and a maximum frequency of 2.7 GHz. This Pasternack 8 port 4.1/9.5 Mini DIN power divider / coaxial splitter has a 50 Ohm impedance and a maxium input power of 30 Watts. Our 4.1/9.5 Mini DIN coaxial RF splitter / divider has a female 4.1/9.5 Mini DIN input and 8 female 4.1/9.5 Mini DIN output ports.
This 8 way 4.1/9.5 Mini DIN RF power divider from Pasternack is a wilkinson design and has a maximum insertion loss of 0. The maximum input VSWR of this 4.1/9.5 Mini DIN wilkinson splitter / divider is 1.4:1 and the minimum isolation is 20 dB. Our 8 port 4.1/9.5 Mini DIN power divider is one of over 40,000 RF, microwave and millimeter wave components supplied by Pasternack. This wilkinson 8 way 4.1/9.5 Mini DIN female coaxial RF power divider splitter can be bought and shipped worldwide the same-day as with Pasternack's other in-stock RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table