Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

8 Way BNC Power Divider From 2 MHz to 500 MHz Rated at 1 Watt

Product ID: PE2002
Product discontinued.
Search for alternative Power Dividers or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series InBNC
Connector Gender InFemale
Minimum Frequency2 MHz
Maximum Frequency500 MHz
Number of Output Ports8 Port
Impedance50 Ohm
Maximum Input Power1 Watt

Description

8 Way BNC Power Divider From 2 MHz to 500 MHz Rated at 1 Watt

PE2002 8 way BNC power divider (also known as a BNC coaxial power splitter) is rated for a minimum frequency of 2 MHz and a maximum frequency of 500 MHz. This Pasternack 8 port BNC power divider / coaxial splitter has a 50 Ohm impedance and a maxium input power of 1 Watts. Our BNC coaxial RF splitter / divider has a female BNC input and 8 female BNC output ports.

This 8 way BNC RF power divider from Pasternack is a reactive design and has a maximum insertion loss of 0. The maximum input VSWR of this BNC reactive splitter / divider is 1.5:1 and the minimum isolation is 20 dB. Our 8 port BNC power divider is one of over 40,000 RF, microwave and millimeter wave components supplied by Pasternack. This reactive 8 way BNC female coaxial RF power divider splitter can be bought and shipped worldwide the same-day as with Pasternack's other in-stock RF parts.