In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

50 Ohm 8 Way N Power Divider From 2 MHz to 500 MHz Rated at 1 Watts

Product ID: PE2046
Product discontinued.
Search for alternative Power Dividers or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series InN
Connector Gender InFemale
Minimum Frequency2 MHz
Maximum Frequency500 MHz
Number of Output Ports8 Port
Impedance50 Ohm
Maximum Input Power1 Watt

Description

50 Ohm 8 Way N Power Divider From 2 MHz to 500 MHz Rated at 1 Watts

PE2046 8 way type N power divider (also known as a type N coaxial power splitter) is rated for a minimum frequency of 2 MHz and a maximum frequency of 500 MHz. This Pasternack 8 port type N power divider / coaxial splitter has a 50 Ohm impedance and a maxium input power of 1 Watts. Our type N coaxial RF splitter / divider has a female N type input and 8 female type N output ports.

This 8 way N type RF power divider from Pasternack is a reactive design and has a maximum insertion loss of 0. The maximum input VSWR of this type N reactive splitter / divider is and the minimum isolation is 20 dB. Our 8 port type N power divider is one of over 40,000 RF, microwave and millimeter wave components supplied by Pasternack. This reactive 8 way N type female coaxial RF power divider splitter can be bought and shipped worldwide the same-day as with Pasternack's other in-stock RF parts.