8 Way N Wilkinson Power Divider From 690 MHz to 2.7 GHz Rated at 10 Watts
Product ID:
PE2095
Pricing
| Quantity | Price |
| 1-9 | $700.99 |
| 10-24 | $672.95 |
| 25-99 | $644.91 |
| 100+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 3

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series In | N |
| Connector Gender In | Female |
| Minimum Frequency | 690 MHz |
| Maximum Frequency | 2.7 GHz |
| Number of Output Ports | 8 Port |
| Impedance | 50 Ohm |
| Maximum Input Power | 10 Watt |
Description
8 Way N Wilkinson Power Divider From 690 MHz to 2.7 GHz Rated at 10 Watts
PE2095 8 way type N power divider (also known as a type N coaxial power splitter) is rated for a minimum frequency of 690 MHz and a maximum frequency of 2.7 GHz. This Pasternack 8 port type N power divider / coaxial splitter has a 50 Ohm impedance and a maxium input power of 10 Watts. Our N type coaxial RF splitter / divider has a female type N input and 8 female N type output ports.
This 8 way type N RF power divider from Pasternack is a wilkinson design and has a maximum insertion loss of 0. The maximum input VSWR of this type N wilkinson splitter / divider is 1.4:1 and the minimum isolation is 20 dB. Our 8 port type N power divider is one of over 40,000 RF, microwave and millimeter wave components supplied by Pasternack. This wilkinson 8 way type N female coaxial RF power divider splitter can be bought and shipped worldwide the same-day as with Pasternack's other in-stock RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table