Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

8 Way SMA Power Divider From 2 GHz to 26.5 GHz Rated at 20 Watts

Product ID: PE20DV1186

Pricing

QuantityPrice
1-4$3,300.00
5-9$3,168.00
10-24$3,036.00
25-99$2,904.00
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 3
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector Series InSMA
Connector Gender InFemale
Minimum Frequency2 GHz
Maximum Frequency26.5 GHz
Number of Output Ports8 Port
Impedance50 Ohm
Maximum Input Power20 Watt

Description