8 Way SMA Power Divider From 500 MHz to 2 GHz Rated at 30 Watts
Product ID:
PE20S0023
Pricing
Quantity | Price |
1-4 | $825.00 |
5-9 | $783.75 |
10-24 | $742.50 |
25+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 5
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series In | SMA |
Connector Gender In | Female |
Minimum Frequency | 500 MHz |
Maximum Frequency | 2 GHz |
Number of Output Ports | 8 Port |
Impedance | 50 Ohm |
Maximum Input Power | 30 Watt |
Description
8 Way SMA Power Divider From 500 MHz to 2 GHz Rated at 30 Watts
PE20S0023 8 way SMA power divider (also known as a SMA coaxial power splitter) is rated for a minimum frequency of 500 MHz and a maximum frequency of 2 GHz. This Pasternack 8 port SMA power divider / coaxial splitter has a 50 Ohm impedance and a maxium input power of 30 Watts. Our SMA coaxial RF splitter / divider has a female SMA input and 8 female SMA output ports.
This 8 way SMA RF power divider from Pasternack is a wilkinson design and has a maximum insertion loss of 0. The maximum input VSWR of this SMA wilkinson splitter / divider is 1.4:1 and the minimum isolation is 20 dB. Our 8 port SMA power divider is one of over 40,000 RF, microwave and millimeter wave components supplied by Pasternack. This wilkinson 8 way SMA female coaxial RF power divider splitter can be bought and shipped worldwide the same-day as with Pasternack's other in-stock RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.