Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

902 to 928 MHz RFID Flat Panel Antenna, RHCP, 8 dBi, White ABS, N Female, IP65

Product ID: PEANFP1032

Pricing

QuantityPrice
1-24$87.79
25-49$83.40
50-99$79.01
100-249$75.50
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 66
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Antenna Type Flat Panel
Polarization RHCP
Minimum Frequency 902 MHz
Maximum Frequency 928 MHz
Connector 1 Polarity Standard
Connector Series N
Connector Gender Female
Impedance 50 Ohm
Maximum Input VSWR 1.4:1

Description

902 to 928 MHz RFID Flat Panel Antenna, RHCP, 8 dBi, White ABS, N Female, IP65

Pasternack’s PEANFP1032 is a RHCP RFID flat panel antenna. The PEANFP1032 with a 8.5 dBi gain nominal is a Directional antenna. Our 902 to 928 MHz antenna has N Female connector and is IP65 Rated.

With an impedance of 50 Ohms and max input power of 50 Watts, the PEANFP1032 flat panel RHCP antenna is well suited for Radio Frequency Identification tag reading applications. This 902-928 MHz 8.5 dBi gain RFID antenna is highly directional providing the reader radio the capabilities of simultaneously reading a multitude of RFID tags with a high degree of accuracy.

Pasternack’s RFID PEANFP1032 has a radome made of ABS in White color and comes from a facility certified to ISO 9001:2015. This N Female connectized Antenna has an overall length of 7.5 in, width of 7.5 in, and weighs 1.05 lbs. Use our on-line ordering system to purchase your PEANFP1032 RFID Directional RHCP antenna 24 hours a day with same-day shipping and no MOQs (minimum order quantities).