In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

0 to 80 dB Rotary Step Attenuator, BNC Female To BNC Female With 1 dB Step Rated To 1 Watt Up To 2 GHz

Product ID: PE7033-2
Product discontinued.
Search for alternative Step Attenuators or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
DesignStep
Maximum Frequency2 GHz
Impedance50 Ohm
Power Maximum1 Watt
VSWR Maximum1.7:1
Connector Series 1BNC
Connector Gender 1Female
Connector Series 2BNC
Connector Gender 2Female
Minimum Attenuation0 dB

Description

0 to 80 dB Rotary Step Attenuator, BNC Female To BNC Female With 1 dB Step Rated To 1 Watt Up To 2 GHz

PE7033-2 is a stepped attenuator from Pasternack. Our BNC attenuator is a RF step attenuator design. This 50 Ohm manual step attenuator is precision manufactured to RF and microwave industry specifications.

The Pasternack coaxial step attenuator has a female gender for connector 1 and a BNC female for connector 2. PE7033-2 steped attenuator has a minimum attenuation of 0 dB and a maximum attenuation of 80 dB with 1dB step sizes. Our RF step attenuator has frequency range of DC to 2 GHz and a maximum VSWR of 1.7. This adjustable BNC attenuator is rated to 1 at the stated attenuation.

Our stepped attenuator PE7033-2 is shipped from our facility certified to ISO 9001:2015 the same day as purchased. This BNC attenuator is part of over 40,000 RF, microwave and millimeter wave products that ship the same day worldwide, including custom cable assemblies.