Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

8 dB Fixed Attenuator, SMA Male to SMA Female Passivated Stainless Steel Body Rated to 2 Watts Up to 6 GHz

Product ID: PE7162-8
Product discontinued.
Search for alternative Fixed Attenuators or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
DesignFixed
Maximum Frequency6 GHz
Impedance50 Ohm
Power Maximum2 Watt
VSWR Maximum1.35:1
Attenuation8 dB
Connector Series 1SMA
Connector Gender 1Male
Connector Series 2SMA
Connector Gender 2Female
Body MaterialPassivated Stainless Steel

Description

8 dB Fixed Attenuator, SMA Male to SMA Female Passivated Stainless Steel Body Rated to 2 Watts Up to 6 GHz

PE7162-8 is a fixed 8 dB attenuator from Pasternack. This 8dB attenuator is an in-line, resistive PI attenuator pad design. Our coaxial 50 Ohm attenuator is manufactured to precise RF / microwave industry specifications.

This SMA attenuator has a male gender on side 1 and a SMA female connector on side 2. The Pasternack PE7162-8 8 dB attenuator is rated for up to 6 GHz. Our microwave attenuator is rated to 2 Watts at the stated attenuation value.

Our fixed RF attenuator PE7162-8 is shipped same-day as purchased from Pasternack's production facility certified to ISO 9001:2015. This 8dB attenuator is part of over 40,000 RF, microwave and millimeter wave products that ship the same day worldwide, including custom cable assemblies.