Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

9 Section Bandpass Filter With SMA Female Connectors Operating From 27.5 GHz to 31 GHz With a 3.5 GHz Passband

Product ID: PE8747

Pricing

QuantityPrice
1-9$759.99
10-24$729.59
25-99$699.19
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Bands VSAT
Connector-In Series SMA
Connector-In Gender Female
Connector-Out Series SMA
Connector-Out Gender Female
Bandpass Min Frequency 27.5 GHz
Bandpass Max Frequency 31 GHz
RF Filter Design Chebyshev
Impedance 50 Ohm
Maximum Insertion Loss 2.5 dB
Maximum Power 0.5 Watts

Description