Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

900, 1800 MHz Omni Antenna 5.5 dBi Gain, 5 mm Spring FME Male Connector, Stainless Steel

Product ID: PEANOM1080

Pricing

QuantityPrice
1-24$154.99

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 26
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
PolarizationVertical
Minimum Frequency880 MHz
Maximum Frequency1.88 GHz
Connector SeriesFME
Connector GenderMale
Impedance50 Ohm
Maximum Input VSWR2:1

Description

900, 1800 MHz Omni Antenna 5.5 dBi Gain, 5 mm Spring FME Male Connector, Stainless Steel

Pasternack’s PEANOM1080 is a vertical polarized antenna that ships same day from our ISO 9001:2015 certified facility. The antenna with 880 to 960 MHz and 1710 to 1880 MHz frequency range has a maximum input VSWR of 2. This omni directional antenna has FME male connectors.

This antenna is made of stainless steel, an overall length of 39.37 in, width of 2 in, and weighs 2.2 lbs. Pasternack’s PEANOM1080 is a dual band antenna operating from 880 to 960 MHz and 1710 to 1880 MHz with 5.5 dBi gain.

Pasternack's experts are on hand to assist you with any inquiries. Order this PEANOM1080 antenna 7 days a week. 24 hours a day using our on-line ordering system with no MOQs (minimum order quantity) and same-day shipping.