Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

0 to 90 dB Push Button Step Attenuator, 50 Ohm N Female To 50 Ohm N Female With 1 dB Step Rated To 2 Watts Up To 4 GHz

Product ID: PE70A1042N

Pricing

QuantityPrice
1-4$946.99
5-9$909.11
10-24$871.23
25-99$833.35
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 113
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
DesignStep
Maximum Frequency4 GHz
Impedance50 Ohm
Power Maximum2 Watt
VSWR Maximum1.75:1
Connector Series 1N
Connector Gender 1Female
Connector Series 2N
Connector Gender 2Female
Minimum Attenuation0 dB
Maximum Attenuation90 dB

Description