Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

0 to 90 dB Push Button Step Attenuator, 50 Ohm SMA Female To 50 Ohm SMA Female With 1 dB Step Rated To 2 Watts Up To 1 GHz

Product ID: PE70A1040S

Pricing

QuantityPrice
1-4$528.99
5-9$507.83
10-24$486.67
25-99$465.51
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
DesignStep
Maximum Frequency1,000 MHz
Impedance50 Ohm
Power Maximum2 Watt
VSWR Maximum1.4:1
Connector Series 1SMA
Connector Gender 1Female
Connector Series 2SMA
Connector Gender 2Female
Minimum Attenuation0 dB
Maximum Attenuation90 dB

Description