The PEANRBD1062 is a high-quality single-band permanent mount mini antenna with -0.5 dBi nominal gain and has a frequency range of 915 MHz to 918 MHz. Pastenack’s omnidirectional embedded through hole permanent mount mini antenna is 0.6 inches tall and 0.5 inches wide.
The PEANRBD1062 permanent mount mini antenna from Pastenack features a Solder Post connector with an input VSWR (voltage standing wave ratio) of 2:1.
Pastenack’s linearly polarized antenna can operate at temperatures ranging from -40 °C to 60 °C. This single-band permanent mount mini antenna is offered with expert technical support, PDF datasheets, and CAD drawings with dimensions and specifications.