Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

Negative Slope Equalizer, 12 GHz to 18 GHz, 7 dB Fixed Equalizing Value, 0.65 dB Loss, Max Pin 150 mW, SMA

Product ID: PE70A9036

Pricing

QuantityPrice
1-4$1,950.00

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Type of Equalizer Negative Slope
Frequency Range 12 GHz to 18 GHz
Small Signal Insertion Loss 0.65 dB
Equalizing Value 7 dB
VSWR 1.7 : 1
Impedence (IN/OUT) 50 Ohms
RF Input Power, Max 21.8 dBm
Linearity +/-1
Input/Output Connector SMA Female (Field Replaceable)
Length 0.59in 14.99mm
Width 0.63in 16mm
Height 0.39in 9.91mm
Weight 0.03lbs
Temperature (Operating Range) 0 to +90 deg C
Temperature (Storage Range) -45 to +125 deg C

Description

Negative Slope Equalizer, 12 GHz to 18 GHz, 7 dB Fixed Equalizing Value, 1.3 dB Loss, Max Pin 150 mW, SMA

The PE70A9036 is a Negative Slope Equalizer module that covers a frequency range from 12 GHz to 18 GHz and exhibits a fixed attenuation response that decreases linearly with frequency. The 50 Ohm design has an equalizing value of 7 dB typical at 18 GHz. Negative slope equalizers are particularly useful in compensating the gain slope in systems where large amounts of cabling may cause exessive loss at higher frequencies over the operating band. Impressive typical performance includes low insertion loss of 0.65 dB, 1.7:1 VSWR, +/- 1 dB linearity, and maximum RF input power handling of +21.8 dBm. The rugged and compact package design supports field replaceable SMA female connectors, operates across a wide temperature range of -55°C to +95°C, and meets MIL-E-5400 and MIL-E-16400 environmental requirements.