Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.
Negative Slope Equalizer, 2 GHz to 6 GHz, 8 dB Fixed Equalizing Value, 0.6 dB Loss, Max Pin 150 mW, SMA
Product ID:
PE70A9023
Pricing
| Quantity | Price |
| 1-4 | $1,950.00 |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 1

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications. |
| Type of Equalizer |
Negative Slope |
| Frequency Range |
2 GHz to 6 GHz |
| Small Signal Insertion Loss |
0.6 dB |
| Equalizing Value |
8 dB |
| VSWR |
1.8 : 1 |
| Impedence (IN/OUT) |
50 Ohms |
| RF Input Power, Max |
21.8 dBm |
| Linearity |
+/-0.5 |
| Input/Output Connector |
SMA Female (Field Replaceable) |
| Length |
0.59in 14.99mm |
| Width |
0.63in 16mm |
| Height |
0.39in 9.91mm |
| Weight |
0.03lbs |
| Temperature (Operating Range) |
0 to +90 deg C |
| Temperature (Storage Range) |
-45 to +125 deg C |
Description
Negative Slope Equalizer, 2 GHz to 6 GHz, 8 dB Fixed Equalizing Value, 1 dB Loss, Max Pin 150 mW, SMA
The PE70A9023 is a Negative Slope Equalizer module that covers a frequency range from 2 GHz to 6 GHz and exhibits a fixed attenuation response that decreases linearly with frequency. The 50 Ohm design has an equalizing value of 8 dB typical at 6 GHz. Negative slope equalizers are particularly useful in compensating the gain slope in systems where large amounts of cabling may cause exessive loss at higher frequencies over the operating band. Impressive typical performance includes low insertion loss of 0.6 dB, 1.8:1 VSWR, +/- 0.5 dB linearity, and maximum RF input power handling of +21.8 dBm. The rugged and compact package design supports field replaceable SMA female connectors, operates across a wide temperature range of -55°C to +95°C, and meets MIL-E-5400 and MIL-E-16400 environmental requirements.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table