Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

Absorptive SP4T Wideband PIN Diode Switch Operating 500 MHz to 43.5 GHz, Up to 23 dBm, 80 nsec max and 2.92mm

Product ID: PE71S1116

Pricing

QuantityPrice
1-4$14,900.00

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector SeriesField Replaceable 2.92mm
Connector GenderFemale
Switch DesignAbsorptive
Minimum Frequency500 MHz
Maximum Frequency43.5 GHz
Impedance50 Ohm
Maximum Input Power23 dBm
Maximum Input VSWR3:1
Maximum Insertion Loss6 dB
Minimum Isolation45 dB

Description