Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

Absorptive SP4T Ultra-Wideband PIN Diode Switch Operating 100 MHz to 50 GHz, Up to 23 dBm, 100 nsec max and 2.4mm

Product ID: PE71S1114

Pricing

QuantityPrice
1-4$16,300.00

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector SeriesField Replaceable 2.4mm
Connector GenderFemale
Switch DesignAbsorptive
Minimum Frequency100 MHz
Maximum Frequency50 GHz
Impedance50 Ohm
Maximum Input Power23 dBm
Maximum Input VSWR3:1
Maximum Insertion Loss6.5 dB
Minimum Isolation40 dB

Description