Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Absorptive SP6T PIN Diode Switch Operating From 100 MHz to 20 GHz Up to 0.5 Watts (+27 dBm) and SMA

Product ID: PE71S2046
Product discontinued.
Search for alternative PIN Diode Switches or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector SeriesSMA
Connector GenderFemale
Switch DesignAbsorptive
Minimum Frequency100 MHz
Maximum Frequency20 GHz
Impedance50 Ohm
Maximum Input Power0.5 Watts
Maximum Input VSWR2:1
Maximum Insertion Loss4.2 dB
Minimum Isolation65 dB

Description

Absorptive SP6T PIN Diode Switch Operating From 100 MHz to 20 GHz Up to 0.5 Watts (+27 dBm) and SMA

PE71S2046 PIN diode switch from Pasternack is a Absorptive design. Our RF Absorptive PIN diode switch uses SMA connectors at 50 Ohm. This SMA PIN diode Absorptive switch has a minimum frequency of 100 MHz and a maximum frequency of 20 GHz. The Pasternack PIN diode Absorptive RF switch is rated at a switching speed of 75 ns and a maximum input power of 0.5 Watts (+27 dBm ).

Insertion loss maximum of this SMA Absorptive switch is 4.2 dB with an isolation minimum of 65 dB. Absorptive PIN diode radio frequency switch PE71S2046 is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our Absorptive SMA coaxial PIN diode switch can ship worldwide the same day that it is bought as with our other available RF parts.