Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Absorptive SP8T Broadband PIN Diode Switch Operating from 2 GHz to 18 GHz, Up to 30 dBm, 100 nsec max and SMA

Product ID: PE71S1118

Pricing

QuantityPrice
1-4$16,100.00
5-9$15,456.00
10-24$14,812.00
25-99$14,168.00
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector SeriesField Replaceable SMA
Connector GenderFemale
Switch DesignAbsorptive
Minimum Frequency2 GHz
Maximum Frequency18 GHz
Impedance50 Ohm
Maximum Input Power30 dBm
Maximum Input VSWR2:1
Maximum Insertion Loss4 dB
Minimum Isolation60 dB

Description