To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

Absortive SPDT PIN Diode Switch Operating From 6 GHz to 18 GHz Up to 10 Watt (+40 dBm) and Field Replaceable SMA with Heatsink

Product ID: PE71S5016

Pricing

QuantityPrice
1-4$5,800.00
5-9$5,568.00
10-24$5,336.00
25-99$5,104.00
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector SeriesSMA
Connector GenderFemale
Switch DesignAbsorptive
Minimum Frequency6 GHz
Maximum Frequency18 GHz
Impedance50 Ohm
Maximum Input VSWR2:1
Maximum Insertion Loss3.5 dB
Minimum Isolation60 dB

Description