Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Absorptive SPDT Broadband PIN Diode Switch Operating 18 GHz to 40 GHz, Up to 23 dBm, 50 nsec max and 2.92mm

Product ID: PE71S1117

Pricing

QuantityPrice
1-4$6,950.00
5-9$6,672.00
10-24$6,394.00
25-99$6,116.00
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 3
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector SeriesField Replaceable 2.92mm
Connector GenderFemale
Switch DesignAbsorptive
Minimum Frequency18 GHz
Maximum Frequency40 GHz
Impedance50 Ohm
Maximum Input Power23 dBm
Maximum Input VSWR3:1
Maximum Insertion Loss4.5 dB
Minimum Isolation45 dB

Description