Absorptive Transfer PIN Diode Switch Operating From 10 MHz to 1,000 MHz Up to 2 Watts (+33 dBm) and Field Replaceable SMA
Product ID:
PE71S6286
Pricing
Quantity | Price |
1-1 | $1,960.00 |
2-4 | $1,881.60 |
5-9 | $1,803.20 |
10+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 6
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series | SMA |
Connector Gender | Female |
Switch Design | Absorptive |
Minimum Frequency | 10 MHz |
Maximum Frequency | 1 GHz |
Impedance | 50 Ohm |
Maximum Input Power | 2 Watts |
Maximum Input VSWR | 1.5:1 |
Maximum Insertion Loss | 1.3 dB |
Minimum Isolation | 80 dB |
Description
Absorptive Transfer PIN Diode Switch Operating From 10 MHz to 1,000 MHz Up to 2 Watts (+33 dBm) and Field Replaceable SMA
PE71S6286 PIN diode switch from Pasternack is a Absorptive design. Our RF Absorptive PIN diode switch uses SMA connectors at 50 Ohm. This SMA PIN diode Absorptive switch has a minimum frequency of 10 MHz and a maximum frequency of 1 GHz. The Pasternack PIN diode Absorptive RF switch is rated at a switching speed of 100 ns and a maximum input power of 2 Watts (+33 dBm ).
Insertion loss maximum of this SMA Absorptive switch is 1.3 dB with an isolation minimum of 80 dB. Absorptive PIN diode radio frequency switch PE71S6286 is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our Absorptive SMA coaxial PIN diode switch can ship worldwide the same day that it is bought as with our other available RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.