Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

2x Active Frequency Multiplier, 13 GHz to 24.5 GHz Output Frequency, 12.0 dB Conversion Gain, SMA

Product ID: PE88X2029

Pricing

QuantityPrice
1-4$1,600.00
5-9$1,536.00
10-24$1,472.00
25-99$1,408.00
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Input Frequency, Min6.5 MHz
Input Frequency, Max12.25 MHz
Output Frequency, Min13 MHz
Output Frequency, Max24.5 MHz
Input VSWR, Max2.5
Output VSWR, MAX2

Description