Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

2x Active Frequency Multiplier, 18 GHz to 29 GHz Output Frequency, 12.0 dB Conversion Gain, SMA

Product ID: PE88X2027

Pricing

QuantityPrice
1-4$1,600.00
5-9$1,536.00
10-24$1,472.00
25-99$1,408.00
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Input Frequency, Min9 MHz
Input Frequency, Max14.5 MHz
Output Frequency, Min18 MHz
Output Frequency, Max29 MHz
Input VSWR, Max2
Output VSWR, MAX2.7

Description