Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Active 2x Frequency Multiplier, 23 to 33 GHz Output Frequency, +10 dBm Output Power, 2.92mm Female

Product ID: PE88X2028

Pricing

QuantityPrice
1-4$1,650.00
5-9$1,584.00
10-24$1,518.00
25-99$1,452.00
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Input Frequency, Min11.5 MHz
Input Frequency, Max16.5 MHz
Output Frequency, Min23 MHz
Output Frequency, Max33 MHz
Input VSWR, Max2
Output VSWR, MAX2.2

Description