Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Active GPS Antenna Dual Band L1/L2 N-Type Female, MIL-STD-810, TAA Compliant

Product ID: PEANGPS1017

Pricing

QuantityPrice
1-4$4,430.00
5-9$4,341.40
10-24$4,252.80
25-99$4,164.20
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Antenna Type GPS Active
Polarization RHCP
Minimum Frequency 1.2156 GHz
Maximum Frequency 1.58742 GHz
Connector 1 Polarity Standard
Connector Series N
Connector Gender Female
Impedance 50 Ohm

Description