In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

Adjustable Phase Shifter, DC-18.6 GHz, With an Adjustable Phase of 60 deg / GHz Minimum and SMA

Product ID: PE8247A

Pricing

QuantityPrice
1-4$2,170.00
5-9$2,126.60
10-24$2,083.20
25-99$2,039.80
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 21
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector In SeriesSMA
Connector In GenderFemale
Connector In Impedance50 Ohm
Connector Out SeriesSMA
Connector Out GenderFemale
Maximum VSWR1.6:1
Maximum Insertion Loss1 dB
Maximum Power100 Watts
Peak Power3,000 Watts

Description