Adjustable Phase Shifter, 18 GHz to 26.5 GHz, With an Adjustable Phase Range of 0 to 360 Degrees and SMA
Product ID:
PE8253
Pricing
| Quantity | Price |
| 1-4 | $2,520.00 |
| 5-9 | $2,419.20 |
| 10-24 | $2,318.40 |
| 25+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 1

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Phase Adjustment | 30 Deg / Ghz |
| Connector In Series | SMA |
| Connector In Gender | Female |
| Connector In Impedance | 50 Ohm |
| Connector Out Series | SMA |
| Connector Out Gender | Female |
| Connector Out Impedance | 50 Ohm |
| Maximum VSWR | 1.8:1 |
| Maximum Insertion Loss | 1.5 dB |
| Maximum Power | 20 Watts |
Description
Adjustable Phase Shifter, 18 GHz to 26.5 GHz, With an Adjustable Phase of 30 Deg. Per GHz and SMA
Pasternack adjustable phase shifter PE8253 is part of our large selection of in-stock RF, microwave and millimeter wave components available for purchase. This adjustable phase shifter is manufactured with SMA connectors and has a phase adjustment of 30 degrees. Our SMA adjustable phase shifter has a minimum frequency of 18 GHz and a maximum frequency of 26.5 GHz.
SMA coaxial RF variable phase shifter has a maximum input power of 20 watts and a maximum VSWR of 1.8:1. PE8253 coaxial SMA adjustable phase shifter is one of over 40,000 RF components supplied by Pasternack. Our variable phase shifter can be bought and shipped worldwide the same-day as with Pasternack's other in-stock RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table