Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

Adjustable Phase Shifter, DC to 4GHz, With an Adjustable Phase of 60 Deg. Per GHz with N-type connector

Product ID: PE82P5012

Pricing

QuantityPrice
1-4$1,640.00

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 9
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector In SeriesN
Connector In GenderFemale
Connector In Impedance50 Ohm
Connector Out SeriesN
Connector Out GenderFemale
Maximum VSWR1.4:1
Maximum Insertion Loss1 dB
Maximum Power100 Watts
Peak Power5,000 Watts

Description