In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

Adjustable Phase Shifter, 26.5 GHz to 40 GHz, With an Adjustable Phase Range of 0 to 360 Degrees and 2.92mm

Product ID: PE8254
Product discontinued.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Phase Adjustment30 Deg / Ghz
Connector In Series2.92mm
Connector In GenderFemale
Connector In Impedance50 Ohm
Connector Out Series2.92mm
Connector Out GenderFemale
Connector Out Impedance50 Ohm
Maximum VSWR2:1
Maximum Insertion Loss2.5 dB
Maximum Power20 Watts

Description

Adjustable Phase Shifter, 26.5 GHz to 40 GHz, With an Adjustable Phase of 30 Deg. Per GHz and 2.92mm

Pasternack adjustable phase shifter PE8254 is part of our large selection of in-stock RF, microwave and millimeter wave components available for purchase. This adjustable phase shifter is manufactured with 2.92mm connectors and has a phase adjustment of 30 degrees. Our 2.92mm adjustable phase shifter has a minimum frequency of 26.5 GHz and a maximum frequency of 40 GHz.

2.92mm coaxial RF variable phase shifter has a maximum input power of 20 watts and a maximum VSWR of 2:1. PE8254 coaxial 2.92mm adjustable phase shifter is one of over 40,000 RF components supplied by Pasternack. Our variable phase shifter can be bought and shipped worldwide the same-day as with Pasternack's other in-stock RF parts.