Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Adjustable Phase Shifter, 18 GHz - 40 GHz, With an Adjustable Phase of 360 Degrees Minimum and 2.92mm

Product ID: PE82P1000A

Pricing

QuantityPrice
1-4$3,850.00
5-9$3,773.00
10-24$3,696.00
25-99$3,619.00
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector In Series2.92mm
Connector In GenderFemale
Connector In Impedance50 Ohm
Connector Out Series2.92mm
Connector Out GenderFemale
Maximum VSWR2:1
Maximum Insertion Loss2.5 dB
Maximum Power100 Watts
Peak Power3,000 Watts

Description