Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Adjustable Phase Shifter, DC to 8GHz, With an Adjustable Phase of 60 Deg. Per GHz and SMA

Product ID: PE82P5006

Pricing

QuantityPrice
1-4$1,920.00
5-9$1,843.20
10-24$1,766.40
25-99$1,689.60
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector In SeriesSMA
Connector In GenderFemale
Connector In Impedance50 Ohm
Connector Out SeriesSMA
Connector Out GenderFemale
Maximum VSWR1.5:1
Maximum Insertion Loss1.25 dB
Maximum Power100 Watts
Peak Power5,000 Watts

Description