Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Adjustable Phase Trimmer, DC to 10 GHz, with an Adjustable Phase of 19.16 Deg. Per GHz and SMA Connectors, Stainless Steel Body

Product ID: PE8207

Pricing

QuantityPrice
1-9$317.99
10-24$305.27
25-99$292.55
100-249$279.83
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 12
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Phase Adjustment19.16 Deg / Ghz
Connector In SeriesSMA
Connector In GenderFemale
Connector In Impedance50 Ohm
Connector Out SeriesSMA
Connector Out GenderFemale
Maximum VSWR1.25:1
Maximum Insertion Loss0.35 dB
Maximum Power100 Watts

Description