We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.

Adjustable Phase Trimmer, DC to 12 GHz, with an Adjustable Phase of 4 Deg. Per GHz and SMA male Connector for RG405, Brass Body

Product ID: PE8209

Pricing

QuantityPrice
1-9$163.99
10-24$157.43
25-99$150.87
100-249$144.31
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 10
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Phase Adjustment4 Deg / Ghz
Connector In SeriesSMA
Connector In GenderMale
Connector In Impedance50 Ohm
Maximum VSWR1.2:1
Maximum Insertion Loss0.5 dB
Maximum Power100 Watts

Description