We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.

Adjustable Phase Trimmer, DC to 18 GHz, with an Adjustable Phase of 15 Deg. Per GHz and SMA male Connector for RG402, Brass Body

Product ID: PE8283

Pricing

QuantityPrice
1-9$163.99
10-24$157.43
25-99$150.87
100-249$144.31
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 7
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Phase Adjustment15 Deg / Ghz
Connector In SeriesSMA
Connector In GenderMale
Connector In Impedance50 Ohm
Maximum VSWR1.45:1
Maximum Insertion Loss0.6 dB
Maximum Power80 Watts

Description