Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Adjustable Phase Trimmer, DC to 18 GHz, with an Adjustable Phase of 15 Deg. Per GHz and SMA Connectors, Stainless Steel Body

Product ID: PE8284

Pricing

QuantityPrice
1-9$395.99
10-24$380.15
25-99$364.31
100-249$348.47
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 94
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Phase Adjustment 15 Deg / Ghz
Connector In Series SMA
Connector In Gender Male
Connector In Impedance 50 Ohm
Connector Out Series SMA
Connector Out Gender Female
Maximum VSWR 1.4:1
Maximum Insertion Loss 0.5 dB
Maximum Power 80 Watts

Description