Pasternack's adjustable phase trimmer PE8206 is part of our large selection of in-stock RF, microwave, and millimeter wave components available for purchase. This adjustable phase trimmer is manufactured with an SMA female input to an SMA male output connector and has an impedance of 50 Ohms. Our SMA adjustable phase trimmer has a maximum frequency of 26 GHz. This RF phase trimmer offers a maximum insertion loss of 0.8 dB.
The PE8206 adjustable phase trimmer available from Pasternack has a passivated stainless steel housing and measures 2.598 inches in length and 0.5 inches in height. This adjustable phase trimmer with a maximum VSWR of 1.4:1 has a phase adjustment of 15 deg/GHz. Pasternack’s adjustable phase trimmer has a maximum input power of 70 Watts (CW). Additional dimensions and specifications for this RF phase trimming component are on our downloadable PDF datasheet above.
PE8206 coaxial SMA adjustable phase trimmer is one of over one million RF components supplied by Pasternack. Our adjustable phase trimmer can be bought and shipped worldwide on the same business day as with Pasternack's other in-stock RF parts. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal RF adjustable phase trimmer for your requirements.