Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Alligator Clip to SHV Plug Cable Using 75 Ohm RG59 Coax with HeatShrink

Product ID: PE33358/HS
Product discontinued.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1Alligator
Connector Gender 1Clip
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Series 2SHV
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG59B/U
RF Cable TypeRG59
RF Cable Impedance75 Ohm

Description