Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Alligator Clip to Spade Lug Cable 18 Inch Length Using Red Wire

Product ID: PE9935-18-R
Product discontinued.
Replaced with PE99W005/RD-18.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1Alligator
Connector Gender 1Clip
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Series 2Spade
Connector Gender 2Lug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
RF Cable Part NumberRD18AWGWire
RF Cable TypeRed Wire

Description

Alligator Clip to Spade Lug Cable 18 Inch Length Using Red Wire

Very low frequency equipment test lead cable assembly PE9935-18-R from Pasternack is manufactured to a high standard of quality. This Pasternack RF test lead is built with a alligator cable connector on side 1. Our alligator test lead assembly has a spade connector on side 2.

Alligator to alligator RF test equipment lead cable is manufactured with clip gender for side 1 and lug for side 2. Alligator clip to spade lug cable test lead for RF is constructed with Red Wire cable and the impedance is . PE9935-18-R Alligator clip to spade lug test equipment lead using Red Wire cable has a 18 inch length.

Pasternack alligator to spade Red Wire very low frequency cable test equipment lead is part of over 40,000 RF, microwave and millimeter wave components from supplier Pasternack. Our test equipment lead with alligator to spade connectors and Red Wire cable is in-stock and Pasternack is where to buy your breakout test lead cable for same day shipping throughout the United States and internationally, as with all other Pasternack radio frequency parts. Custom low frequency equipment test lead cable assemblies can be built and shipped quickly from our Irvine, CA location in the United States.