Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Analog Phase Shifter, 0.5 GHz to 1 GHz, 180 degree Phase Range, 0V to +15V Control Voltage, Max Pin +30 dBm, SMA

Product ID: PE82P2008

Pricing

QuantityPrice
1-4$3,170.00
5-9$3,043.20
10-24$2,916.40
25-99$2,789.60
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 3
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector In Series SMA
Connector In Gender Female
Connector In Impedance 50 Ohm
Connector Out Series SMA
Connector Out Gender Female
Maximum VSWR 2:1
Maximum Insertion Loss 3 dB
Maximum Power 30 Watts

Description