Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Analog Phase Shifter, 8 GHz to 18 GHz, 360 degree Phase Range, 0V to +13V Control Voltage, Max Pin +26 dBm, SMA

Product ID: PE82P2002

Pricing

QuantityPrice
1-4$5,710.00
5-9$5,481.60
10-24$5,253.20
25-99$5,024.80
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector In SeriesSMA
Connector In GenderFemale
Connector In Impedance50 Ohm
Connector Out SeriesSMA
Connector Out GenderFemale
Maximum Insertion Loss8 dB
Maximum Power26 Watts

Description