Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Analog Phase Shifter, 1 GHz to 2 GHz, 360 degree Phase Range, 0V to +12V Control Voltage, Max Pin +27 dBm , SMA

Product ID: PE82P2005

Pricing

QuantityPrice
1-4$4,050.00
5-9$3,888.00
10-24$3,726.00
25-99$3,564.00
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector In Series SMA
Connector In Gender Female
Connector In Impedance 50 Ohm
Connector Out Series SMA
Connector Out Gender Female
Maximum VSWR 2.5:1
Maximum Insertion Loss 5.5 dB
Maximum Power 27 Watts

Description