Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

Analog Phase Shifter, 18 GHz to 26 GHz, 360 degree Phase Range, 0V to +13V Control Voltage, Max Pin +26 dBm, SMA

Product ID: PE82P2006

Pricing

QuantityPrice
1-4$5,690.00

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 3
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector In Series SMA
Connector In Gender Female
Connector In Impedance 50 Ohm
Connector Out Series SMA
Connector Out Gender Female
Maximum VSWR 3.5:1
Maximum Insertion Loss 15 dB
Maximum Power 26 Watts

Description