Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Analog Phase Shifter, 22 GHz to 33 GHz, 360 degree Phase Range, 0V to +14V Control Voltage, Max Pin +15 dBm, 2.92mm

Product ID: PE82P2009

Pricing

QuantityPrice
1-4$4,770.00
5-9$4,579.20
10-24$4,388.40
25-99$4,197.60
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector In Series 2.92mm
Connector In Gender Female
Connector In Impedance 50 Ohm
Connector Out Series 2.92mm
Connector Out Gender Female
Maximum VSWR 3.5:1
Maximum Insertion Loss 23 dB
Maximum Power 15 Watts

Description