We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.

Collinear Omnidirectional Antenna with 423 to 443 MHz, 8 dBi, N Female, Vertical Polarization, 1 Port, 1.5 VSWR

Product ID: PEANOM1051

Pricing

QuantityPrice
1-24$231.99
25-49$220.39
50-99$208.79
100-249$199.51
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 4
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Antenna TypeOmni
PolarizationVertical
Minimum Frequency423 MHz
Maximum Frequency443 MHz
Connector SeriesN
Connector GenderFemale
Impedance50 Ohm
Maximum Input VSWR1.5:1

Description